Rørsæt f/monteringspl TDe/SE/VXeSolo 2PC
145H4956
145H4956
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Description | Rørsæt f/monteringspl TDe/SE/VXeSolo 2PC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Rørsæt f/monteringspl TDe/SE/VXeSolo 2PC |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.5 Kilogram |
| Net weight | 14.45 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.645 Cubic meter |
| EAN/UPC | 5715162509685 |