Monteringspladesæt TDe/Se/VXeSolo rør op
145H4955
145H4955
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Description | Monteringspladesæt TDe/Se/VXeSolo rør op |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Monteringspladesæt TDe/Se/VXeSolo rør op |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.1 Kilogram |
| Net weight | 7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162509678 |