Flat stations accessories
145H4927
Cover EvoFlat Reno, white
145H4927
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Cover EvoFlat Reno, white |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Cover EvoFlat Reno, white |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| REACH Candidate List substances | No |
| TYPE | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 2 Kilogram |
| Volume | 82.524 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424502904 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |