Small stations accessories, El-boks EvoFlat Reno 24V
145H4919
El-boks EvoFlat Reno 24V
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | El-boks EvoFlat Reno 24V |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
Material Description | El-boks EvoFlat Reno 24V |
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.8 Kilogram |
Net weight | 1.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 30.36 Cubic decimeter |
EAN/UPC | 5702424654672 |