
Small stations accessories
145H4907
Door and frame for Recess box 183U6031
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Door and frame for Recess box 183U6031 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | Recess Box door+frame W690/H1350 |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.6 Kilogram |
| Net weight | 6.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 42.966 Liter |
| EAN/UPC | 5702428680974 |