Small stations accessories, Recess Box door+frame W610/H1350
145H4905
Recess Box door+frame W610/H1350
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
China RoHS compliance | Out of scope |
Description | Recess Box door+frame W610/H1350 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Recess Box door+frame W610/H1350 |
Product group | Small Stations |
Product line | Subsystems |
Product Type | Small stations accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Kilogram |
Net weight | 6 Kilogram |
Volume | 38.502 Liter |
Characteristic | Value |
---|---|
EAN | 5702428680998 |
Proposition 65 | Cancer and Reproductive Harm |