145H4892
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | 1 COUPLE Mounting feet recess box 350 mm |
| Product group | Small Stations |
Characteristic | Value |
|---|---|
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.08 Kilogram |
| Net weight | 2.06 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162527719 |
| Proposition 65 | Cancer and Reproductive Harm |