Flat stations accessories
145H4760
Mont.Skinne. 8 h.f.indb.skab VX-F Embl.
145H4760
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Mont.Skinne. 8 h.f.indb.skab VX-F Embl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Mont.Skinne. 8 h.f.indb.skab VX-F Embl. |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| TYPE | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.5 Kilogram |
| Net weight | 6.93 Kilogram |
| Volume | 13.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654641 |
| Proposition 65 | Cancer and Reproductive Harm |