
Small stations accessories
145H4752
Service kit StS-HEX 40 for EvoFlat
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Service kit StS-HEX 40 for EvoFlat |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Service kit StS-HEX 40 Complete/Smart |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.676 Kilogram |
| Net weight | 2 Kilogram |
| Volume | 5.445 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654634 |
| Proposition 65 | Cancer and Reproductive Harm |