
Flat stations spare parts
145H4747
Service kit StS-HEX 26 for EvoFlat, stainless steel
145H4747
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Description | Service kit StS-HEX 26 for EvoFlat, stainless steel |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW HEX type | XB06H-1 26 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | Service kit StS-HEX 26 for EvoFlat |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Kilogram |
| Net weight | 2.3 Kilogram |
| Volume | 25.461 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654597 |
| Proposition 65 | Cancer and Reproductive Harm |