Circulation set inc. pipe f/mount TDv
145H4746
Circulation set for Akva lux TDv
145H4746
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Description | Circulation set inc. pipe f/mount TDv |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Circulation set inc. pipe f/mount TDv |
| Material Description (Short Te | Circulation set for Akva lux TDv |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 0.9 Kilogram |
| Volume | 2.324 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162520550 |
| Proposition 65 | Cancer and Reproductive Harm |