Manifold 4+4 Closing Valve/Valve
145H4638
Manifold 4+4 Closing Valve/Valve
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Manifold 4+4 Closing Valve/Valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Manifold 4+4 Closing Valve/Valve |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Manifold 4+4 Closing Valve/Valve |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 2.43 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.919 Liter |
| EAN/UPC | 5715162511886 |