Manifold 4+4 Blank/Valve
145H4608
Manifold 4+4 Blank/Valve
145H4608
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Manifold 4+4 Blank/Valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Manifold 4+4 Blank/Valve |
| Material Description (Short Te | Manifold 4+4 Blank/Valve |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 2.43 Kilogram |
| Volume | 3.919 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511787 |
| Proposition 65 | Cancer and Reproductive Harm |