Manifold 2+2 Blank/Valve
145H4606
Manifold 2+2 Blank/Valve
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Manifold 2+2 Blank/Valve |
Material Description | Manifold 2+2 Blank/Valve |
Characteristic | Value |
---|---|
Material Description (Short Te | Manifold 2+2 Blank/Valve |
Product Type | Accessories |
Product group | Small Stations |
Product line | Light Duty Stations |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.38 Kilogram |
Net weight | 1.256 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.919 Liter |
EAN/UPC | 5715162511763 |