Manometer Ø50, 16 bar, 1/4" nedad 130°
145H4488
Manometer Ø50, 16 bar, 1/4" nedad 130°
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | Manometer Ø50, 16 bar, 1/4" nedad 130° |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Manometer Ø50, 16 bar, 1/4" nedad 130° |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.106 Liter |