Flat stations accessories
145H4472
145H4472
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | Evoflat Cirk.s- & sik. Vent.Sæt -IKKE DF |
| Product group | Flat Stations |
Characteristic | Value |
|---|---|
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162424407 |
| Proposition 65 | Cancer and Reproductive Harm |