
Flat stations accessories
145H4453
Evoflat Cirkulationssæt
145H4453
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evoflat Cirkulationssæt |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Evoflat Cirkulationssæt |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| TYPE | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.3 Kilogram |
| Net weight | 2.25 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654580 |
| Proposition 65 | Cancer and Reproductive Harm |