
Small stations accessories
145H4303
Set Yonos Para Z15/7 RKC 1" & Wire/plug
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Set Yonos Para Z15/7 RKC 1" & Wire/plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW re-circulation pump brand | Wilo |
| DHW re-circulation pump type | YONOS PARA Z15/7 RK |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Set Yonos Para Z15/7 RKC 1" & Wire/plug |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply voltage [V] [Max] | 230.0 V |
| Supply voltage [V] [Min] | 230.0 V |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 2.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525688 |
| Proposition 65 | Cancer and Reproductive Harm |