Redan ball valve 3/4" E/E, 60mm w.gasket
145H3741
Ball valve 3/4" E/E, 60mm with gaskets
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Redan ball valve 3/4" E/E, 60mm w.gasket |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Redan ball valve 3/4" E/E, 60mm w.gasket |
| Material Description (Short Te | Ball valve 3/4" E/E, 60mm with gaskets |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 400 Gram |
| Net weight | 300 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162224953 |
| Proposition 65 | Cancer and Reproductive Harm |