Flat stations accessories
145H3678
145H3678
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Contains Liquids |
| Material Description | Service kit FSS to MSS |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.706 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1.406 Kilogram |