Small stations accessories
145H3674
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | EvoFLat by pass kit 2 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.368 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.334 Kilogram |