Flat stations accessories
145H3673
145H3673
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | EvoFLat by pass kit 1 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.26 Kilogram |