Flat stations spare parts
145H3666
Service kit HEX 40 for EvoFlat, copper
145H3666
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Service kit HEX 40 for EvoFlat, copper |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW HEX type | XB06H-1 40 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heat exchanger test pressure [bar] | 38 bar |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Service kit HEX 40 for EvoFlat |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| TYPE | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.366 Kilogram |
| Net weight | 3.1 Kilogram |
| Volume | 5.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525541 |
| Proposition 65 | Cancer and Reproductive Harm |