
Small stations accessories
145H3664
Service kit TPC-M for EvoFlat
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Stations
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Service kit TPC-M for EvoFlat |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating HEX type | XB06H-1 26 |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | Service kit TPC-M for EvoFlat |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.918 Kilogram |
| Net weight | 1.8 Kilogram |
| Volume | 5.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525527 |
| Proposition 65 | Cancer and Reproductive Harm |