
Small stations spare parts
145H3018
Hairpins, O-rings & washers for EvoFlat
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Description | Hairpins, O-rings & washers for EvoFlat |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Hairpins, O-rings & washers for EvoFlat |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations spare parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.387 Kilogram |
| Net weight | 0.368 Kilogram |
| Volume | 7.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525503 |
| Proposition 65 | Cancer and Reproductive Harm |