
Small stations accessories
145H3016
Evoflat EPP Front insulation cover incl. Overlay
Product specifications
Characteristic | Value |
|---|---|
| Additional information | EPP Front insulation cover |
| China RoHS compliance | Out of scope |
| Composition | EPP |
| Contains batteries | No |
| Description | Evoflat EPP Front insulation cover incl. Overlay |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | EPP cover Front f/EvoFlat Løssalg |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.32 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525497 |
| Proposition 65 | Cancer and Reproductive Harm |