145H2114
Product specifications
Characteristic | Value |
---|---|
(0) | |
Contain batteries | No |
Material Description | VVS Prefab AS S-unit |
Product Type | Accessories |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | 33 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17.2 Kg |
Net weight | 15.92 Kg |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |