
Storage Tank W-E 150.81
145G7008
DHW storage heater 150L
145G7008
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Storage Tank W-E 150.81 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | W-E 150.81 DHW storage heater 150L |
| Material Description (Short Te | DHW storage heater 150L |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 62 Kilogram |
| Net weight | 60 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424647346 |
| Proposition 65 | Cancer and Reproductive Harm |