Expansion tank CIMM 12 L. 3/4" 0,5 bar
144H3330
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Expansion tank CIMM 12 L. 3/4" 0,5 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | Expansion tank |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 3.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706562175785 |