Gaskets set, 50 pieces ¾" and 10 pieces 1"
144H3056
PTFE gasket set, 50 pieces ¾" and 10 pieces 1"
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Gaskets set, 50 pieces ¾" and 10 pieces 1" |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Internal Comments | Gemina |
Characteristic | Value |
---|---|
Material Description | Packningsset |
Material Description (Short Te | PTFE gasket set, 50 pieces ¾" and 10 pieces 1" |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.2 Kilogram |
Characteristic | Value |
---|---|
EAN | 5706561847317 |