Circulation set
144H2658
VVX circulation connection with pump, non return valve and DVGW ball valve ¾"
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Circulation set |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | KIT.SÆT V V CIRKULATION 2008 |
Characteristic | Value |
|---|---|
| Material Description (Short Te | VVX circulation connection with pump, non return valve and DVGW ball valve ¾" |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 2 Kilogram |
| Volume | 0.006 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561538604 |
| Proposition 65 | Cancer and Reproductive Harm |