Fitting piece for heat meter
144H2070
Fitting piece for primary heat meter 1¼" x 260 mm
144H2070
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fitting piece for heat meter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Fitting piece C28FI 11/4*260 |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Fitting piece for primary heat meter 1¼" x 260 mm |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 59483381-9812-4068-bf8f-f562de07ed30 |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.3 Kilogram |
| Volume | 0.008 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561222305 |
| Proposition 65 | Cancer and Reproductive Harm |