Fitting piece for heat meter
144H2068
Fitting piece for primary heat meter 1" x 190 mm
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fitting piece for heat meter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Fitting piece C28FI 1 x 190 |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Fitting piece for primary heat meter 1" x 190 mm |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 02393fbe-e501-4d23-b4c3-023ec596a377 |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.3 Kilogram |
| Volume | 0.008 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561222282 |
| Proposition 65 | Cancer and Reproductive Harm |