Heat pump UPMXL 25-125 180
144H1901
144H1901
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Heat pump UPMXL 25-125 180 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | UPMXL 25-125 180 |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.007 Cubic meter |
| EAN/UPC | 5706561194466 |