Heat exchanger XB 06H+ -1 40 G3/4"*20
144H1753
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Heat exchanger XB 06H+ -1 40 G3/4"*20 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | XB 06H+ -1 40 G3/4"*20 |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.1 Kilogram |
| Net weight | 2.98 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561156518 |