
Cover for Termix Solar
144H1282
Cover for Termix Solar+
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Cover for Termix Solar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heat exchanger test pressure [bar] | 38 bar |
| Material Description | Abdeckhaube Termix Solar + |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Cover for Termix Solar+ |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.083 Cubic meter |
| Proposition 65 | Cancer and Reproductive Harm |