Shunt
144H0593
Floor heating mixing loop, VS2/AMV-150/UPM3
144H0593
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Shunt |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Golvvärmeshunt |
| Material Description (Short Te | Floor heating mixing loop, VS2/AMV-150/UPM3 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4639cdc7-ff46-4809-9f72-8cad2d7f0463 |
| SCIP dossier product name | Blandekreds VMTD/VX/VVX B.PL |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560829604 |
| Proposition 65 | Cancer and Reproductive Harm |