
Accessories substations, Heating module
144G4158
DSL 50 -150F MG1
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Approval | CE |
| Category name | Indirect heating substations |
| CE mark | Yes |
| Contains batteries | No |
| Cover material | EPP |
| Current [A] [Max] | 2.9 A |
| Description | DSL 50 -150F MG1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| HE connection size | DN50 |
| HE connection type | flange |
| HE pipe size | DN50 |
Characteristic | Value |
|---|---|
| Heating pump brand | Grundfos |
| Heating pump type | Magna 1 |
| Material Description | DSL 50 -150F MG1 |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure secondary [bar] [Max] | 6 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Heating module |
| Supply temperature construction [˚C] | 95 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 35 Kilogram |