Accessories substations, Heating module
144G3651
DSM 32-95 up
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Approval | CE |
| Category name | Direct heating with mixing loop substations |
| CE mark | Yes |
| Connection direction secondary | Up or Down |
| Contains batteries | No |
| Cover material | EPP |
| Current [A] [Max] | 1.1 A |
| Depth with cover [mm] | 220 mm |
| Depth without cover [mm] | 200 mm |
| Description | DSM 32-95 up |
| Design | Loose |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow secondary [m3/h] [Max] | 3.50 m³/h |
| HE connection size | Rp1 1/4 |
| HE pipe size | DN32 |
| Heating pump brand | Grundfos |
| Heating pump type | UPML |
Characteristic | Value |
|---|---|
| Height with cover [mm] | 524 mm |
| Height without cover [mm] | 524 mm |
| Insulation material | EPP |
| Material Description | DSM 32-95 up |
| Package depth [mm] | 600 mm |
| Package height [mm] | 300 mm |
| Package width [mm] | 400 mm |
| PED category | § 3.3 |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure secondary [bar] [Max] | 6 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Heating module |
| Supply temperature construction [˚C] | 95 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 290 mm |
| Width without cover [mm] | 240 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1 Kilogram |