Accessories substations, Safety thermostat
144G3502
STW AT20 40-100 °C incl. stainless steel pocket R1/2"x200mm
Product specifications
Characteristic | Value |
|---|---|
| Application type | District heating |
| Approval | CE |
| Category name | Analogue thermostats |
| CE mark | Yes |
| Contains batteries | No |
| Description | STW AT20 40-100 °C incl. stainless steel pocket R1/2"x200mm |
| Design | Loose |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | STW AT20,40-100°C mit Tauch.200mm edels. |
| Pressure nominal secondary [bar] | 25 bar |
| Pressure secondary [bar] [Max] | 25 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Safety thermostat |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1 Kilogram |