Accessories substations, Heating module
144B5053
DSA WALL/HOME Primary module - standard threaded
Product specifications
Characteristic | Value |
---|---|
Allowed temperature [˚C] [Min] | 2 °C |
Application | District Heating |
Application type | District heating |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DSA WALL/HOME Primary module - standard threaded |
Manufacturer's name | Danfoss |
Material Description | DSA WALL/HOME MOD-1 |
Characteristic | Value |
---|---|
Product Type | Heating module |
Product group | Accessories substations |
Product line | Heavy Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Substation version | DSA WALL/HOME module 1 |
UL evaluated | Out of scope |
Width without cover [mm] | 330 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20 Kilogram |
Net weight | 15 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162743348 |
Proposition 65 | Cancer and Reproductive Harm |