
Cover for Termix BV/BL, Type 2-5
144B3952
Cover BV/BL with curved door, Right hinged 800 x 540 x 360 mm
144B3952
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Cover for Termix BV/BL, Type 2-5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heat exchanger test pressure [bar] | 38 bar |
Characteristic | Value |
|---|---|
| Material Description | Cover BV 2-5 |
| Material Description (Short Te | Cover BV/BL with curved door, Right hinged 800 x 540 x 360 mm |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 7 Kilogram |
| Volume | 1.555 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560885808 |
| Proposition 65 | Cancer and Reproductive Harm |