Danfoss logo
144B3951 - Cover BV 6

Cover for Termix BV/BL, Type 6

144B3951

Cover BV/BL with curved door, Left hinged 882 x 640 x 522 mm

Product specifications

Characteristic
Value
Application typeAccessories
CE markNo
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionCover for Termix BV/BL, Type 6
DG Indicator ProfileNot relevant for dangerous goods
Heat exchanger test pressure [bar]38 bar
Characteristic
Value
Material DescriptionCover BV 6
Material Description (Short TeCover BV/BL with curved door, Left hinged 882 x 640 x 522 mm
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeAccessories
REACH Candidate List substancesLead (CAS no. 7439-92-1)
UL markNo

General specifications

Characteristic
Value
Gross weight10 Kilogram
Net weight9 Kilogram
Volume0.295 Cubic meter
Characteristic
Value
EAN/UPC5706560885815
Proposition 65Cancer and Reproductive Harm