Ball valve set
144B3914
Ball valve ext./ext. thread 6 pieces
144B3914
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Ball valve set |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball valve ext./ext. thread 6 pieces |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Ball valve ext./ext. thread 6 pieces |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560903649 |
| Proposition 65 | Cancer and Reproductive Harm |