Ball valve int./ext. thread 7 pieces
144B3859
Ball valve ¾" int./ext. Thread 7 pieces
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Ball valve int./ext. thread 7 pieces |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball valve int./ext. thread 7 pieces |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Ball valve ¾" int./ext. Thread 7 pieces |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.1 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560903632 |
| Proposition 65 | Cancer and Reproductive Harm |