connection set
144B3858
Ball valve ¾" ext./ext. Thread 7 pieces
144B3858
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | connection set |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball valve ext./ext. thread 7 pieces |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Ball valve ¾" ext./ext. Thread 7 pieces |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560903656 |
| Proposition 65 | Cancer and Reproductive Harm |