Mounting rail including ball valves
144B3849
VMTD-F Mounting Rail with 7 pieces ¾" ball valves
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Mounting rail including ball valves |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | Mounting Rail Ball valve VMTD-F-I u. Cir |
| Material Description (Short Te | VMTD-F Mounting Rail with 7 pieces ¾" ball valves |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.005 Cubic meter |
| EAN/UPC | 5706560903847 |