Pipe set for circulation
144B3353
Cirkulation pipe with non return valve for VVX-ID 2008
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Pipe set for circulation |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | KIT.SÆT V V CIRKULATION 2008 |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Cirkulation pipe with non return valve for VVX-ID 2008 |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 56af7dc9-e8c1-4e9f-9d76-795c974a130c |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560490880 |
| Proposition 65 | Cancer and Reproductive Harm |