Jumo safety thermostat AT-20 40-100C
144B2367
Jumo safety thermostat AT-20 40-100C
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | Jumo safety thermostat AT-20 40-100C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Jumo safety thermostat AT-20 40-100C |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.288 Kilogram |
| Net weight | 0.282 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.911 Liter |
| EAN/UPC | 5714279486445 |