Expansion vessel 12L 0.5 bar
144B2326
Expansion vessel 12L 0,5b, ø200x380
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Contains batteries | No |
| Description | Expansion vessel 12L 0.5 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Keywords | Expansionvessel |
| Material Description | Expansion vessel 12L 0,5b, ø200x380 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 2.5 Kilogram |
| Volume | 24.192 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279486544 |
| Proposition 65 | Cancer and Reproductive Harm |